??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1550.000 Supporting Bar
HELP_VARIABLE
Company
Halder
Description
EH 1550. - Supporting Bars
Bill of material
1550.000 Supporting Bar
BESTNR
Ref. No.
1550.000
L1
120 mm
B1
40 mm
H
20 mm
L2
25 mm
L3
75 mm
B2
13 mm
B3
20 mm
H1
7.5 mm
D
Thread
M 12
G
Weight
500 g
SYSTEM
System
L12
Embedded user actions